
34399321
SKR 7,0 Qu bo /16 Frame
Rectifier
34399321
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 75 A |
| Surge current (A) | 890 A |
| Voltage (V) | 1600 V |
| Chip technology | Rectifier |
| Features | high current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Typical applications | uncontrolled rectifier bridges |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.26 Gram |
| Net weight | 0.04 Gram |