
34395521
SKR 6,2 Qu bo /16 Frame
Rectifier
Product specifications
Characteristic | Value |
---|---|
Chip technology | Rectifier |
Current (A) | 65 A |
Features | compatible to all standard solder processeshigh current density due to mesa technologyhigh surge currentcompatible to thick wire bonding |
Product Status | In Production |
Surge current (A) | 600 A |
Type | Rectifier |
Typical applications | uncontrolled rectifier bridges |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.21 Gram |
Net weight | 0.03 Gram |