
230B0841
SKR 600/16
Stud Screw Fit
230B0841
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 600 A |
| Surge current (A) | 14000 A |
| Voltage (V) | 1600 V |
| Legacy part number | 02644740 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E16 |
| Dimensions (LxWxH) | 230SW41M24 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M24 x 1,5 mm (3/4 16 UNF 2A and M20 x 1,5 mm available)Optional silicone sleeve (red for SKN and blue for SKR)SKR: cathode to stud |
| Typical applications | All purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.5 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |