Semikron Danfoss logo

34396121

SKR 4,8 Qu bo /16 Frame

Rectifier

Product specifications

Characteristic
Value
Chip technologyRectifier
Country of originGermany
Current (A)45 A
Featureshigh current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
Product StatusIn Production
Surge current (A)350 A
TypeRectifier
Typical applicationsuncontrolled rectifier bridges
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.12 Gram
Net weight0.02 Gram