230B0567
SKR 400/18 C/ ESP
Stud Screw Fit
Product specifications
Characteristic | Value |
|---|---|
| Case | E17 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 400 A |
| Dimensions (LxWxH) | 230SW41M24 |
| Features | Reverse voltages up to 3000 VHermetic metal case with glass insulator with extra long creepage distancesThreaded stud ISO M24 x 1,5SKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02633230 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 9000 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | High voltage rectifier diode, especially for traction applicationsCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1 µF, 20 Ω (P<sub>R</sub> = 2 W), R<sub>p</sub> = 25 kΩ (P<sub>R</sub> = 20 W) |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.5 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |