
230B0373
SKR 3F20/12
Stud Screw Fit
230B0373
Product specifications
Characteristic | Value |
|---|---|
| Case | E7 |
| Chip technology | Fast recovery |
| Country of origin | Brazil |
| Current (A) | 20 A |
| Dimensions (LxWxH) | 22SW11M5 |
| Features | Small recovered chargeSoft recoveryUp to 1200 V reverse voltageHermetic metal case with glass insulatorThreaded stud ISO M5 or 10-32 UNFSKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02237660 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 375 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | Inverse diode for power transistor, GTO thyristor, asymmetric thyristorSMPS, inverters, choppersfor severe ambient conditions |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.008 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |