
230B0371
SKR 3F20/08
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E7 |
Chip technology | Fast recovery |
Country of origin | Brazil |
Current (A) | 20 A |
Dimensions (LxWxH) | 22SW11M5 |
Features | Small recovered chargeSoft recoveryUp to 1200 V reverse voltageHermetic metal case with glass insulatorThreaded stud ISO M5 or 10-32 UNFSKR: cathode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02237640 |
Product Status | In Production |
Product line | Stud Screw Fit |
Surge current (A) | 375 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | Inverse diode for power transistor, GTO thyristor, asymmetric thyristorSMPS, inverters, choppersfor severe ambient conditions |
Voltage (V) | 800 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |