
230B0717
SKR 390/12 UNF
Stud Screw Fit
Product specifications
Characteristic | Value |
|---|---|
| Case | E15 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 390 A |
| Dimensions (LxWxH) | 190SW32M16 |
| Features | Reverse voltages up to 1600 VHermetic metal case with ceramic insulatorThreaded stud ISO M16,M20 x1,5mm or 3/4” 16 UNF-2ASKN: anode to studSKR: cathode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02642550 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 9000 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 μF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 25 kΩ (P<sub>R</sub> = 20 W) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.264 Kilogram |
| Net weight | 0.24 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |