
34396321
SKR 3,5 Qu bo /16 Frame
Rectifier
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Country of origin | Germany |
| Current (A) | 25 A |
| Features | compatible to all standard solder processeshigh current density due to mesa technologyhigh surge currentcompatible to thick wire bonding |
| Product Status | In Production |
| Surge current (A) | 200 A |
| Type | Rectifier |
| Typical applications | uncontrolled rectifier bridges |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Gram |
| Net weight | 0.01 Gram |