Semikron Danfoss logo

230B0246

SKR 26/16 UNF

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE8
Chip technologyStandard recovery
Country of originBrazil
Current (A)25 A
Dimensions (LxWxH)21SW11M6
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6 (SKR 26 also 10 - 32 UNF)SKR: cathode to stud
HousingStud Screw Fit
Legacy part number02151550
Product StatusIn Production
Product lineStud Screw Fit
Surge current (A)375 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W)
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm