Semikron Danfoss logo

230B0677

SKR 240/08 M20X1,5

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)240 A
Surge current (A)6000 A
Voltage (V)800 V
Legacy part number02641900
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE15
Dimensions (LxWxH)190SW32M16
TechnologyDiodes
Chip technologyStandard recovery
FeaturesReverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4-16UNF (e.g. SKR240/12UNF)SKR: cathode to stud
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5µF, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W)

General specifications

Characteristic
Value
Gross weight0.262 Kilogram
Net weight0.255 Kilogram
Proposition 65Cancer and Reproductive Harm