Semikron Danfoss logo

230B0260

SKR 20/08

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)20 A
Surge current (A)375 A
Voltage (V)800 V
Legacy part number02235010
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE9
Dimensions (LxWxH)130SW11M6
TechnologyDiodes
Chip technologyStandard recovery
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6SKR: cathode to stud
Typical applicationsAll‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W)

General specifications

Characteristic
Value
Gross weight0.012 Kilogram
Net weight0.011 Kilogram
Proposition 65Cancer and Reproductive Harm