
230B0413
SKR 135F12
Stud Screw Fit
230B0413
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 135 A |
| Surge current (A) | 2500 A |
| Voltage (V) | 1200 V |
| Legacy part number | 02238460 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E14 |
| Dimensions (LxWxH) | 165SW24M12 |
| Technology | Diodes |
| Chip technology | Fast recovery |
| Features | Small recovered chargeSoft recoveryHermetic metal case with glass insulatorThreaded stud M12SKR: cathode to stud |
| Typical applications | Inverse diode for GTO and asymmetric thyristorInverters and choppersA.C. motor controlUniterruptible power supplies (UPS) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.099 Kilogram |
| Net weight | 0.09 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |