
34511421
SKR 12,4 Qu bo /16
Rectifier
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Country of origin | Germany |
| Current (A) | 235 A |
| Features | compatible to all standard solder processeshigh current density due to mesa technologyhigh surge currentcompatible to thick wire bonding |
| Product Status | In Production |
| Surge current (A) | 2300 A |
| Type | Rectifier |
| Typical applications | uncontrolled rectifier bridges |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.06 Gram |
| Net weight | 0.11 Gram |