Semikron Danfoss logo

230B1844

SKND 150F12

SEMIPACK 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)150 A
Voltage (V)1200 V
TopologyRectifier
Product lineSEMIPACK Fast
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesCAL (controlled axial lifetime) technology, patent No.DE431044Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesSKKD half bridge connectioncentre tap connections: SKMD common cathode SKND common anodeUL recognized, file no. E 63 532
Typical applicationsSelf-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Legacy part number07910550
Surge current (A)1800 A

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm