
230B0972
SKNa 86/18
Stud Screw Fit
230B0972
Product specifications
Characteristic | Value |
|---|---|
| Case | E10 |
| Chip technology | Avalanche |
| Country of origin | Brazil |
| Current (A) | 86 A |
| Dimensions (LxWxH) | 25SW17 |
| Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorCooling via heatsinksThreaded stud ISO M8 or ¼ - 28 UNF 2ASKN: anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02647240 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1500 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | DC supply for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications like dust precipitators |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.018 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |