
230B0703
SKNa 4/17
Leaded
230B0703
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 4 A |
| Surge current (A) | 190 A |
| Voltage (V) | 1300 V |
| Legacy part number | 02642330 |
| Product line | Leaded |
| Housing | Leaded |
| Case | E6 |
| Dimensions (LxWxH) | 112D18M4 |
| Technology | Diodes |
| Chip technology | Avalanche |
| Features | Avalanche type reverse characteristic up to 1700VTransient voltage proof within specified limitsHermetic metal case with glass insulatorAnode side threaded stud ISO M4Integrated cooling finsSKN: Anode to stud |
| Typical applications | DC supply for magnetes or solenoids (brakes, valves etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.017 Kilogram |
| Net weight | 0.015 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |