
230B0962
SKNa 26/18 M5
Stud Screw Fit
230B0962
Product specifications
Characteristic | Value |
|---|---|
| Case | E8 |
| Chip technology | Avalanche |
| Country of origin | Brazil |
| Current (A) | 26 A |
| Dimensions (LxWxH) | 21SW11M6 |
| Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorThreaded stud ISO M6 (also 10-21 UNF 2A and M5)Cooling via metal plates or heat sinksSKN: anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02647010 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 375 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | DC power supplies for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.017 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |