Semikron Danfoss logo

230B0551

SKNa 22/50

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE42
Chip technologyAvalanche
Country of originBrazil
Current (A)25 A
Dimensions (LxWxH)150SW14M6
FeaturesAvalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M6Cooling via heatsinksSKN: Anode to stud
HousingStud Screw Fit
Legacy part number02632530
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)450 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsHigh voltage rectifier diode for heavy duty applicationsSeries connections for high voltage equipments like dust precipitators and high voltage power suppliesNon-controllable and half-controllable rectifiersFree-wheeling diodes
Voltage (V)5000 V

General specifications

Characteristic
Value
Gross weight0.028 Kilogram
Net weight0.025 Kilogram
Proposition 65Cancer and Reproductive Harm