Semikron Danfoss logo

230B0701

SKNa 2/17

Leaded

Product specifications

Characteristic
Value
CaseE5
Chip technologyAvalanche
Country of originBrazil
Current (A)2 A
Dimensions (LxWxH)100D10M4
FeaturesAvalanche type reverse characteristic up to 1700VTransient voltage proof within specified limitsHermetic metal case with glass insulatorAnode side threaded stud ISO M4 with lead wire in additionSKN: Anode to stud
HousingLeaded
Legacy part number02642310
Product lineLeaded
Product StatusIn Production
Surge current (A)180 A
TechnologyDiodes
TypeLeaded
Typical applicationsDC supply for magnetes or solenoids (brakes, valves etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators)
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.006 Kilogram
Net weight0.005 Kilogram
Proposition 65Cancer and Reproductive Harm