
230B0264
SKNa 20/17
Stud Screw Fit
230B0264
Product specifications
Characteristic | Value |
|---|---|
| Case | E9 |
| Chip technology | Avalanche |
| Country of origin | Brazil |
| Current (A) | 20 A |
| Dimensions (LxWxH) | 130SW11M6 |
| Features | Avalanche type reverse characteristic up to 1700Hermetic metal case with glass insulatorAnode side threaded stud ISO MCooling via metal plates or heat sinksSKN: Anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02638460 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 375 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | DC supply for magnetes or solenoids (brakes, valves etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |