
230B0558
SKNa 102/50
Stud Screw Fit
Product specifications
Characteristic | Value |
|---|---|
| Case | E44 |
| Chip technology | Avalanche |
| Country of origin | Brazil |
| Current (A) | 125 A |
| Dimensions (LxWxH) | 185SW24M12 |
| Features | Avalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M12Cooling via heatsinksSKN: Anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02632620 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1900 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | High voltage rectifier diode for traction and heavy duty applicationsSeries connections for high voltage applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodes |
| Voltage (V) | 5000 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.121 Kilogram |
| Net weight | 0.11 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |