
230B0704
SKN 7500/06
Capsule
Product specifications
Characteristic | Value |
---|---|
Case | E28 |
Chip technology | Diode |
Country of origin | Brazil |
Current (A) | 7500 A |
Dimensions (LxWxH) | D49,5x5 |
Features | High current diode in a slim package without external caseMetal pressure contacts for double or single side coolingReverse voltages up to 600 VLow power dissipation and low thermal resistanceAvailable in matched groups for paralleling |
Housing | Capsule |
Legacy part number | 02642340 |
Product line | Capsule |
Product Status | In Production New |
Surge current (A) | 60000 A |
Technology | Diodes |
Type | Capsule |
Typical applications | High current rectifiersWeldingElectroplating |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.086 Kilogram |
Net weight | 0.078 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |