
230B0645
SKN 71/16 M6
Stud Screw Fit
Product specifications
Characteristic | Value |
---|---|
Case | E11 |
Chip technology | Standard recovery |
Country of origin | Brazil |
Current (A) | 70 A |
Dimensions (LxWxH) | 26SW17M8 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8 and also 1/4-28 UNFSKN: anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02641310 |
Product line | Stud Screw Fit |
Product Status | In Production |
Surge current (A) | 1150 A |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.029 Kilogram |
Net weight | 0.018 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |