Semikron Danfoss logo

230B0884

SKN 6000/06 VF1,15V 14kA

Capsule

Product specifications

Characteristic
Value
Chip technologyDiode
Country of originBrazil
Current (A)6000 A
Dimensions (LxWxH)D60x8
FeaturesCapsule type metal-ceramic package with precious metal pressure contactsMedium voltage, high current rectifier diode with slim package for lowest thermal resistanceLow power dissipationEspecially suited for water coolingForward selections for paralleling available
HousingCapsule
Legacy part number02645550
Product StatusIn Production
Product lineCapsule
TechnologyDiodes
TypeCapsule
Typical applicationsWeldingElectroplating
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.13 Kilogram
Net weight0.13 Kilogram