
230B0666
SKN 5/12
Leaded
Product specifications
Characteristic | Value |
---|---|
Case | E6 |
Chip technology | Standard recovery |
Country of origin | Brazil |
Current (A) | 5 A |
Dimensions (LxWxH) | 112D18M4 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorAnode side threaded stud ISO M4SKN: anode to studWith integrated cooling fins |
Housing | Leaded |
Legacy part number | 02641630 |
Product Status | In Production |
Product line | Leaded |
Surge current (A) | 190 A |
Technology | Diodes |
Type | Leaded |
Typical applications | All-purpose rectifier diodesFor severe ambient conditionsRecommended snubber network: RC: 0,02 μF, 500 Ω (P R = 1 W) RP = 270 kΩ (P R = 2 W) |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |