Semikron Danfoss logo

230B0829

SKN 300/16

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)300 A
Surge current (A)6500 A
Voltage (V)1600 V
Legacy part number02644540
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE15
Dimensions (LxWxH)190SW32M16
TechnologyDiodes
Chip technologyStandard recovery
FeaturesReverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M16 x 1,5 mm. Also 3/4”–16 UNF 2A and M20x1,5mm options.SKN: anode to stud
Typical applicationsAll purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 µF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub>: 25 kΩ (P<sub>R</sub> = 20 W)

General specifications

Characteristic
Value
Gross weight0.292 Kilogram
Net weight0.265 Kilogram
Proposition 65Cancer and Reproductive Harm