
230B0827
SKN 300/08
Stud Screw Fit
230B0827
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 300 A |
| Surge current (A) | 6500 A |
| Voltage (V) | 800 V |
| Legacy part number | 02644520 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E15 |
| Dimensions (LxWxH) | 190SW32M16 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M16 x 1,5 mm. Also 3/4”–16 UNF 2A and M20x1,5mm options.SKN: anode to stud |
| Typical applications | All purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 µF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub>: 25 kΩ (P<sub>R</sub> = 20 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.292 Kilogram |
| Net weight | 0.265 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |