
230B0589
SKN 26/12 UNF
Stud Screw Fit
230B0589
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 25 A |
| Surge current (A) | 375 A |
| Voltage (V) | 1200 V |
| Legacy part number | 02635800 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Case | E8 |
| Dimensions (LxWxH) | 21SW11M6 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6 (SKR 26 also 10 - 32 UNF)SKN: anode to stud |
| Typical applications | All‐purpose mean power rectifier diodesCooling via metal plates or heatsinkNon‐controllable and half‐controllable rectifiersFree‐wheeling diodesRecommended snubber netword: R<sub>C</sub>: 0,05µF, 200 Ω (P<sub>R</sub> = 1 W), R<sub>P</sub> = 150 kΩ (P<sub>R</sub> = 4 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.006 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |