
230B0662
SKN 2,5/12
Leaded
230B0662
Product specifications
Characteristic | Value |
|---|---|
| Case | E5 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 2.5 A |
| Dimensions (LxWxH) | 100D10M4 |
| Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorAnode side threaded stud ISO M4 (with lead wire in addition)SKN: anode to stud |
| Housing | Leaded |
| Legacy part number | 02641590 |
| Product line | Leaded |
| Product Status | In Production |
| Surge current (A) | 180 A |
| Technology | Diodes |
| Type | Leaded |
| Typical applications | All-purpose rectifier diodesFor severe ambient conditionsRecommended snubber network: RC: 0,02 μF, 500 Ω (P R = 1 W) RP = 270 kΩ (PR = 2 W) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.006 Kilogram |
| Net weight | 0.005 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |