Semikron Danfoss logo

230B0461

SKN 240/16 C/ ESPAG.

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE15
Chip technologyStandard recovery
Country of originBrazil
Current (A)240 A
Dimensions (LxWxH)190SW32M16
FeaturesReverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4 - 16 UNF (e.g. SKR 240/12 UNF)SKN: anode to stud
HousingStud Screw Fit
Legacy part number02620431
Product StatusIn Production
Product lineStud Screw Fit
Surge current (A)6000 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5 μA, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm