
230B0489
SKN 240/04 heat shrink sleeve
Stud Screw Fit
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 240 A |
| Dimensions (LxWxH) | 190SW32M16 |
| Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4 - 16 UNF (e.g. SKR 240/12 UNF)SKN: anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02627521 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5 μA, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
| Voltage (V) | 400 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.262 Kilogram |
| Net weight | 0.238 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |