
34345121
SKN 18,2 Qu bo /16-18
Rectifier
34345121
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Rectifier |
| Country of origin | Germany |
| Current (A) | 380 A |
| Features | high current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes |
| Product Status | In Production |
| Surge current (A) | 5500 A |
| Type | Rectifier |
| Typical applications | uncontrolled rectifier bridges |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.62 Gram |
| Net weight | 0.24 Gram |