Semikron Danfoss logo

230B0527

SKN 140F17

Stud Screw Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)140 A
Surge current (A)2500 A
Voltage (V)1700 V
Legacy part number02630370
Product lineStud Screw Fit
HousingStud Screw Fit
CaseE14
Dimensions (LxWxH)165SW24M12
TechnologyDiodes
Chip technologyFast recovery
FeaturesSmall recovered chargeSoft recoveryHermetic metal case with glass insulatorThreaded stud M12SKN: anode to stud
Typical applicationsInverse diode for GTO and asymmetric thyristorInverters and choppersA.C. motor controlUniterruptible power supplies (UPS)

General specifications

Characteristic
Value
Gross weight0.099 Kilogram
Net weight0.09 Kilogram
Proposition 65Cancer and Reproductive Harm