Semikron Danfoss logo

230B0477

SKN 133/12 M12X1,5

Stud Screw Fit

Product specifications

Characteristic
Value
Product lineStud Screw Fit
Current (A)130 A
CaseE14
Voltage (V)1200 V
Chip technologyStandard recovery
Country of originBrazil
Dimensions (LxWxH)165SW24M12
FeaturesReverse voltages up to 1600 VHermetic metal cases with glass insulatorScrew terminal M 6 x 1,0mmThreaded stud M12 x 1,5mmSKN: anode to studSKR: cathode to stud
HousingStud Screw Fit
Legacy part number02624740
Product StatusIn Production
Surge current (A)2500 A
TechnologyDiodes
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network:

General specifications

Characteristic
Value
Gross weight0.099 Kilogram
Net weight0.086 Kilogram
Proposition 65Cancer and Reproductive Harm