
230B1033
SKN 11000/04
Capsule
230B1033
Product specifications
Characteristic | Value |
|---|---|
| Case | E36 |
| Chip technology | Diode |
| Country of origin | Brazil |
| Current (A) | 11500 A |
| Dimensions (LxWxH) | D70x8 |
| Features | High current rectifier diode in a slim package for lowest thermal resistanceCapsule type metal-ceramic package with precious metal pressure contactsReverse voltage up to 600 VLow power dissipation and low thermal resistanceEspecially suited for water cooling and weldingAvailable in matched groups for paralleling |
| Housing | Capsule |
| Legacy part number | 02648430 |
| Product line | Capsule |
| Product Status | In Production New |
| Surge current (A) | 100000 A |
| Technology | Diodes |
| Typical applications | WeldingHigh current rectifiersElectroplating |
| Voltage (V) | 400 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.233 Kilogram |
| Net weight | 0.212 Kilogram |