Semikron Danfoss logo

230B0582

SKN 100/16 UNF

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE13
Chip technologyStandard recovery
Country of originBrazil
Current (A)100 A
Dimensions (LxWxH)165SW24M12
FeaturesReverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12, M16 x 1,5SKN: anode to stud
HousingStud Screw Fit
Legacy part number02635330
Product lineStud Screw Fit
Product StatusIn Production
Surge current (A)1750 A
TechnologyDiodes
TypeStud Screw Fit
Typical applicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 μF, 50 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.087 Kilogram
Proposition 65Cancer and Reproductive Harm