
230B0579
SKN 100/08 UNF
Stud Screw Fit
Product specifications
Characteristic | Value |
|---|---|
| Case | E13 |
| Chip technology | Standard recovery |
| Country of origin | Brazil |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 165SW24M12 |
| Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12, M16 x 1,5SKN: anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02635090 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1750 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 μF, 50 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.096 Kilogram |
| Net weight | 0.087 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |