Semikron Danfoss logo

22894270VM05

SKM800GM12M7-M05

SEMITRANS 3, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT M7
Country of originSlovakia
Current (A)800 A
Dimensions (LxWxH)106x62x31
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientFast and soft switching inverse CAL7 diodesHigh overload capabilityLow loss high density IGBT´sLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
HousingSEMITRANS 3
Product lineSEMITRANS
Product StatusIn Production New
TechnologyIGBT
TopologyAC Switch
TypeSEMITRANS 3
Typical applicationsMatrix InverterBidirectional switch
VariantHPTP
Variant DescriptionThe SKM800GM12M7-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram