Semikron Danfoss logo

22894270

SKM800GM12M7

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)800 A
Voltage (V)1200 V
TopologyAC Switch
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsMatrix InverterBidirectional switch
Legacy part number22894270

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM800GM12M7 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skm800gm12m7-m05-22894270vm05">SKM800GM12M7-M05</a><a href="/products/p/skm800gm12m7-m07-22894270vm07">SKM800GM12M7-M07</a><a href="/products/p/skm800gm12m7-22894270">SKM800GM12M7</a>