
22894260VM05
SKM800GB12M7-M05
SEMITRANS 3, HPTP
22894260VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 800 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSSolar energyEnergy storage |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SKM800GB12M7-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skm800gb12m7-m05-22894260vm05">SKM800GB12M7-M05</a><a href="/products/p/skm800gb12m7-m07-22894260vm07">SKM800GB12M7-M07</a><a href="/products/p/skm800gb12m7-22894260">SKM800GB12M7</a> |