Semikron Danfoss logo

22895632

SKM75GB07E3

SEMITRANS 2

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)75 A
Voltage (V)650 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 2
Dimensions (LxWxH)94x34x30
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast &amp; soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor
Typical applicationsAC inverter drivesUPSElectronic weldersWind powerPublic transport
Legacy part number22895632

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm