
22895572
SKM600GAL07E3
SEMITRANS 3
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor |
| Housing | SEMITRANS 3 |
| Legacy part number | 22895572 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITRANS 3 |
| Typical applications | Electronic weldersDC/DC – converterBrake chopperSwitched reluctance motor |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |