Semikron Danfoss logo

21915560

SKM600GA125D

SEMITRANS 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)400 A
Voltage (V)1200 V
TopologySingle Switch
Product lineSEMITRANS
HousingSEMITRANS 4
Dimensions (LxWxH)106x62x37
TechnologyIGBT
Chip technologyNPT IGBT (Ultrafast)
FeaturesNPT-IGBT with positive temperature coeffecient of V<sub>CEsat</sub>Short circuit self limiting to 6 x I<sub>c</sub>Corresponds to standards: IEC 60721-3-3 (humidity) class 3K3/IEC 68T.1 climate 40/125/56
Typical applicationsResonant inverters upto 100 kHzInductive heatingElectronic welders at f<sub>SW</sub> &gt; 20 kHz
Legacy part number21915560

General specifications

Characteristic
Value
Gross weight0.42 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM600GA125D is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid