Semikron Danfoss logo

21919770

SKM500MB120SC

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)485 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologySiC MOSFET
Chip technologyGen 2 SiC MOSFET (RM)
FeaturesFull Silicon Carbide (SiC) power moduleHigh reliability 2<sup>nd</sup> Generation SiC MOSFETsOptimized for fast switching and lowest power lossesHigh humidity robustness (HV-H3TRB proof)Insulated copper baseplate using DBC technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsHigh frequency power suppliesAC invertersTraction APUEV ChargersIndustrial Test Systems
Legacy part number21919770

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm