Semikron Danfoss logo

22895170VM04

SKM500GB17E4-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)500 A
Dimensions (LxWxH)106x62x31
FeaturesFor switching frequencies up to 8kHzInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeUL recognized, file no. E63532
HousingSEMITRANS 3
Product lineSEMITRANS
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 3
Typical applicationsAC inverter drivesUPSPublic transportWind powerElectronic welders
VariantHALA P8
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm