Semikron Danfoss logo

22894380

SKM460GM12M7

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)460 A
Voltage (V)1200 V
TopologyAC Switch
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532
Typical applicationsMatrix InverterBidirectional switch
Legacy part number22894380

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram