Semikron Danfoss logo

230B6561

SKM460GB12M7X

SEMITRANS 3, SemiSeal

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)460 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532With H2S protectionWith improved humidity robustness
Typical applicationsAC inverter drivesUPSElectronic weldersPower supplies
Additional featuresSemiSeal

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm460gb12m7x-230b6561">SKM460GB12M7X</a><a href="/products/p/skm460gb12m7x-m07-230b8120">SKM460GB12M7X-M07</a>