Semikron Danfoss logo

22892097VM04

SKM450GB12T4D1-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)450 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532SKM…D1: increased diode performance
Typical applicationsAC inverter drivesUPSElectronic welders at fsw up to 20 kHz

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SKM450GB12T4D1-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/skm450gb12t4d1-m04-22892097vm04">SKM450GB12T4D1-M04</a><a href="/products/p/skm450gb12t4d1-22892097">SKM450GB12T4D1</a>