
22895010VM04
SKM400GB17E4-M04
SEMITRANS 3, HALA P8
22895010VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 400 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic weldersPublic transportWind power |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA P8 |
| Variant Description | The SKM400GB17E4-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/skm400gb17e4-m04-22895010vm04">SKM400GB17E4-M04</a><a href="/products/p/skm400gb17e4-22895010">SKM400GB17E4</a> |